IESNA:LM-63-2002
[TEST]P952619
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18298
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2004.6 2189.4 2390.5 2604.1 2788.9 2943.8 3061.2 3129.9 3141.1 3107.4
3072.4 3069.9 3091.2 3137.4 3246.1 3517.1 4190.3 5200.7 6101.2 6793.1
7325.2 7827.2 8280.6 8706.5 8992.5 8580.4 6945.5 4858.5 3359.7 2259.4
953 302.2 143.6 62.4 20 0 0
2004.6 2193.2 2405.5 2611.6 2797.7 2952.5 3077.4 3146.1 3156.1 3126.2
3087.4 3086.2 3102.4 3149.9 3261 3473.4 4052.9 5038.3 6042.5 6759.4
7312.7 7869.7 8295.6 8712.8 9021.3 8755.2 7241.5 5170.7 3520.8 2343.1
1014.2 328.5 167.4 73.7 26.2 0 0
2004.6 2190.7 2396.8 2595.3 2772.7 2920.1 3033.7 3104.9 3112.4 3086.2
3057.5 3052.5 3069.9 3117.4 3223.6 3422.2 3893 4781 5780.2 6557.1
7131.6 7736.1 8309.3 8835.2 9279.8 9407.2 8388 6527.1 4403.8 2860.1
1323.9 522.1 293.5 162.4 74.9 25 0
2004.6 2175.7 2366.8 2556.6 2716.5 2852.6 2961.3 3017.5 3036.2 3025
3003.8 3001.3 3016.2 3038.7 3101.2 3227.3 3442.1 3936.7 4781 5750.2
6612 7412.6 8229.4 8998.8 9734.4 10308.9 10697.4 10728.6 10056.6 7978.4
4483.8 1604.9 644.5 344.7 158.6 36.2 0
2004.6 2150.7 2319.3 2492.9 2644.1 2772.7 2875.1 2943.8 2975 2982.5
2981.3 2988.8 3010 3030 3069.9 3161.1 3321 3562 4012.9 4774.8
5770.2 6833.1 7902.2 9015 9933 10799.8 11650.3 12600.8 13341.4 12796.9
10124.1 5576.6 2194.4 981.7 414.7 42.5 0
2004.6 2137 2285.6 2435.5 2572.9 2699 2801.4 2881.4 2925.1 2956.3
2978.8 3015 3069.9 3113.7 3154.9 3219.8 3358.5 3580.8 3920.5 4336.4
4949.6 5752.7 6667 7648.6 8661.6 9784.4 11038.3 12510.9 14539.2 15744.4
14404.3 10827.3 5888.9 2100.8 522.1 30 0
2004.6 2129.5 2275.6 2426.7 2560.4 2686.5 2795.2 2873.9 2921.3 2951.3
2982.5 3018.7 3071.2 3117.4 3166.1 3238.6 3373.4 3592 3934.2 4375.1
4963.4 5750.2 6643.2 7604.9 8637.8 9773.1 11054.6 12604.5 14536.7 15672
14208.2 10619.9 5860.1 2143.2 515.8 33.7 0
2004.6 2104.5 2224.4 2355.5 2481.7 2604.1 2714 2806.4 2872.6 2923.8
2977.5 3042.5 3113.7 3173.6 3232.3 3316 3450.9 3659.5 3969.2 4391.4
4928.4 5585.4 6373.5 7281.5 8308.1 9463.4 10724.8 12087.5 13761.1 15040
13291.5 8300.6 3765.6 1281.4 304.7 26.2 0
2004.6 2088.3 2178.2 2281.9 2394.3 2507.9 2620.3 2719 2808.9 2887.6
2970 3048.7 3123.7 3189.9 3264.8 3373.4 3529.6 3770.6 4132.8 4627.4
5281.9 6062.5 6968 7957.1 8963.8 10022.9 11110.8 12266.1 13415.1 13802.3
12263.6 8219.4 3535.8 1060.4 427.1 118.7 0
2004.6 2059.5 2124.5 2199.4 2293.1 2395.5 2495.4 2599.1 2694 2790.2
2887.6 2976.3 3051.2 3131.1 3216.1 3317.2 3474.6 3726.9 4116.6 4684.9
5424.2 6277.3 7190.3 8115.8 9037.5 9963 10915.9 11828.9 12244.8 11451.7
9017.5 4523.7 1221.5 463.4 252.3 69.9 0
2004.6 2029.6 2062 2114.5 2184.4 2260.6 2351.8 2440.5 2536.6 2626.6
2731.5 2832.6 2932.6 3037.5 3146.1 3276 3454.6 3731.9 4149.1 4772.3
5590.4 6560.8 7497.5 8304.4 9002.5 9663.2 10200.3 10327.7 9678.2 7907.2
4933.4 1803.5 362.2 111.2 38.7 13.7 0
2004.6 2014.6 2028.3 2068.3 2125.7 2189.4 2265.6 2344.3 2429.2 2520.4
2617.8 2717.7 2827.7 2940.1 3065 3214.8 3410.9 3699.4 4104.1 4658.6
5401.8 6263.5 7054.1 7546.2 7772.3 7813.5 7646.1 7116.6 6146.1 4712.3
2773.9 944.2 214.8 61.2 17.5 7.5 0
2004.6 1994.6 1995.8 2017.1 2055.8 2103.3 2160.7 2221.9 2283.1 2340.6
2404.3 2463 2531.6 2597.8 2670.3 2757.7 2886.4 3088.7 3408.4 3874.3
4472.5 5079.5 5497.9 5556.6 5221.9 4599.9 3710.7 2605.3 1485 679.4
291 109.9 41.2 16.2 7.5 1.2 0
2004.6 1959.6 1933.4 1918.4 1905.9 1883.4 1844.7 1783.5 1702.3 1606.2
1496.3 1380.1 1264 1160.3 1080.4 1021.7 979.2 963 1046.6 1240.2
1455 1631.1 1621.2 1336.4 936.7 624.5 432.1 301 201.1 124.9
78.7 50 25 10 2.5 0 0
2004.6 1927.1 1867.2 1792.3 1684.9 1551.2 1393.8 1217.7 1030.4 846.8
713.2 643.2 628.2 634.5 655.7 674.4 689.4 690.7 674.4 640.7
603.2 565.8 525.8 482.1 424.6 353.5 276 198.6 148.6 108.7
69.9 41.2 16.2 6.2 2.5 0 0
2004.6 1898.4 1791 1647.4 1450 1234 1007.9 808.1 693.2 654.5
634.5 617 603.2 589.5 582 577 570.8 557 527.1 483.3
439.6 395.9 353.5 304.7 256 213.6 182.3 154.9 122.4 83.7
42.5 21.2 10 3.7 0 0 0
2004.6 1869.7 1718.6 1488.8 1234 975.4 771.9 694.4 671.9 653.2
634.5 615.7 597 578.3 550.8 519.6 483.3 440.9 394.7 349.7
307.2 269.8 239.8 216.1 193.6 172.4 149.9 118.7 81.2 55
36.2 20 8.7 3.7 0 0 0
2004.6 1852.2 1646.1 1377.6 1075.4 820.6 716.9 695.7 675.7 654.5
637 615.7 593.3 565.8 530.8 487.1 439.6 390.9 339.7 289.8
248.5 222.3 203.6 186.1 167.4 148.6 127.4 101.2 79.9 63.7
46.2 30 10 1.2 0 0 0
2004.6 1827.2 1576.2 1257.7 945.5 760.6 719.4 699.4 679.4 658.2
639.5 619.5 595.8 563.3 519.6 473.4 417.2 361 299.8 256
227.3 209.8 196.1 181.1 164.9 144.9 119.9 98.7 82.4 64.9
47.5 30 8.7 0 0 0 0
2004.6 1824.7 1553.7 1211.5 895.5 753.1 726.9 705.7 684.4 664.4
644.5 622 598.3 563.3 520.8 464.6 400.9 337.2 284.8 244.8
219.8 203.6 188.6 172.4 153.6 129.9 103.7 86.2 69.9 53.7
36.2 20 5 0 0 0 0
2004.6 1824.7 1537.5 1186.5 874.3 753.1 731.9 710.7 686.9 664.4
644.5 623.2 599.5 568.3 528.3 473.4 405.9 338.5 281 238.6
213.6 198.6 183.6 166.1 144.9 114.9 88.7 73.7 60 45
28.7 11.2 1.2 0 0 0 0
2004.6 1831 1545 1190.3 874.3 753.1 731.9 710.7 688.2 666.9
645.7 624.5 602 572 532.1 470.9 403.4 333.5 276 234.8
212.3 197.3 181.1 164.9 142.4 107.4 83.7 69.9 55 40
25 8.7 0 0 0 0 0
